UJA1023 Evaluation Board: Remote-Controlled LIN I/O Responder

Click image to open expanded view

Block Diagram

UJA1023-EVB

 UJA1023-EVB Block Diagram

Supported Devices

Interfaces

Automotive LIN Solutions

Features

  • UJA1023T integrates LIN transceiver, LIN controllers, 8x I/Os, 4 x 2, 4 x 3, or 4 x 4 switch matrix to support reading and supplying a maximum number of 16 switches
  • The EVB provides some example actuator/sensors but also reserved I/Os for customer's application needs.
    • P0-P5: reserved input for customer's application
    • P6: sensor ADC input
    • P7: background light
    • C1 - C3: can be used as responder node address in a bigger LIN network.
  • This remote-controlled LIN I/O EVB can work without MCU in the responder module, but still capable of performing basic sensor/actuator functions, remotely-controlled by LIN commander

Buy Options

UJA1023-EVB-Image

Click to expand

UJA1023-EVB
Active

Evaluation board for LIN responder edge module with a few I/Os and LIN controllers integrated.

$70.59 USD
In Stock :18
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?