1.43" Wearable Display ZC143AC72MIPI

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

Display Type

  • AMOLED

Screen size

  • 1.43”

Resolution

  • 466 x 466 pixels

Interface

  • 1-lane MIPI

Surface Treatment

  • Hard Coating

Buy Options

ZC143AC72MIPI-Image

Click to expand

ZC143AC72MIPI
Active

1.43" Wearable Display ZC143AC72MIPI.

$90.00 USD
In Stock :9
Order from distributors

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?