FRDM Kit - MPC17C724, 0.4 A Dual H-Bridge

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Power Drivers

BLDC, H-Bridge, Stepper

Features

General Specifications

  • PWM Control Frequency 200 kHz (Max)
  • Designed for use with FRDM-KL25Z (can be used with FRDM and Arduino®)

Connectivity

  • Screw terminals for motor leads and power connections

Power Management

  • Fuse protected
  • Built in regulator for logic power supply
  • Board power is separate from host CPU power

Size

  • Very Compact Size, Comes in 16-Terminal QFN Package (3 x 3 mm Terminal Pitch: 0.5 mm)

User Components

  • General-purpose LED driven from FRDM-KL25Z

Buy Options

FRDM-17C724EVB-Image

Click to expand

FRDM-17C724EVB
Active

FRDM-17C724EVB.

$103.50 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?