Color eReader Reference Design Based on i.MX 8ULP

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

Color eReader

Color eReader Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Interfaces

USB Interfaces

Power Management

5 V PMIC Solutions

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Processor

  • NXP i.MX 8ULP applications processor

Memory

  • 2GB LPDDR4x + 32GB eMMC

PMIC

  • NXP PCA9460B: 13-Channel PMIC for Ultra Low Power Application

Display

  • E Ink® Gallery™ 3 and E Ink® Kaleido™ 3 color e-paper

Wireless

  • NXP IW416: Wi-Fi 1x1 Dual-Band (2.4/5 GHz) and Bluetooth 5.2

Connectivity

  • NXP PTN5150: USB 2.0 Type C

Tools and OS support

  • Linux®

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?