i.MX 8ULP Applications Processor Family

Click image to open expanded view

Block Diagram

i.MX 8ULP Applications Processors

i.MX8ULP Applications Processors Block Diagram

Features

CPU

  • Up to two Arm® Cortex®-A35 @ 800 MHz
  • Arm Cortex-M33 @ 216 MHz
  • Cadence® Tensillica® Hi-Fi 4 DSP @475 MHz for advanced audio, voice and ML processing and Fusion DSP @200 MHz for low-power voice and sensor hub processing
  • EdgeLock™ secure enclave
  • RISC-V powered Power Management Subsystem (µpower)

Memory

  • 896 KB Total On Chip SRAM

External Memory

  • LPDDR3/LPDDR4/LPDDR4X
  • SPI-NOR
  • SPI-NAND

Graphics

  • 3D GPU includes: Open GL® ES 3.1, OpenCL™ , Vulkan® and Open VG1.1
  • 2D GPU
  • MIPI DSI (4-lane) with PHY
    • Up-to 24-bit RGB (DBI/DPI)
  • Color EPD Display

Connectivity

  • 10/100 Ethernet
  • FlexCAN

Display/Camera

  • MIPI CSI (2-lane) with PHY
  • (ISI) module interfaces: 1 pixel link source to obtain the image data for processing in its pipeline channels

Packaging

  • FCCSP 9.4 X 9.4 mm²
  • MAPBGA 15 x 15 mm²

Temperature Range

  • Industrial (-40 °C to 105 °C)
  • Commercial (0 °C to 95 °C)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 40 documents

Compact List

Application Note (22)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 33 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings