Smart Point of Sale

Block Diagram

Choose a diagram:

K12F Smart POS

Smart POS BD1

i.MX RT Smart POS

Smart POS BD2

Supported Devices

Analog and Mixed Signal

Voltage Level Translators

Real-Time Clocks

Processors and Microcontrollers

K2x / KS2x USB

Security and Authentication

Contact Readers

RFID

NFC Readers

Features

  • 6468 CoreMark with Cortex®-M7 @ 1 GHz + Arm Cortex®-M4 @ 400 MHz
  • 2 MB SRAM with 512 KB of TCM for Cortex-M7 and 256 KB of TCM for Cortex-M4
  • Advanced security, including secure boot and crypto engines, and is part of the EdgeLock® Assurance program
  • 2 x Gb ENET with AVB and TSN
  • 2D GPU
  • MIPI® CSI/DSI
  • Supported by MCUXpresso suite of software and tools
  • NFC Features
    • Host interfaces: SPI, I²C, UART
    • Up to 8 GPOs
    • 512 byte FIFO buffer
    • high-security reader using SAM interface
    • Maximum transmitter current: 350 mA operating with 500 mA limiting value
    • Freely programmable 6 kB EEPROM
    • Supply voltage: 2.5 to 5.5 V
    • Power-save modes: hard power-down, standby, extended LPCD options

Documentation

Quick reference to our documentation types.

15 documents

Show All

Support

What do you need help with?