FS04 Safety SBC Soldered Evaluation Board

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

5 V PMIC Solutions

Features

Connectivity

  • FRDM-KL25Z MCU plugged allows easy connection to software GUI (access to I2C bus, IOs, register access, OTP emulation and programming)

Power Management

  • VBAT power supply connectors
  • VPRE output 3.3 V to 5.3 V, up to 20 A
  • VBOOST output 4.5V to 5.5V up to 1A
  • BUCK1 and BUCK2 output 1.0V to 1.8V up to 2.5A
  • BUCK3 and BUCK4 output 0.4V to 1.8V up to 2.5A
  • LDO1 output 1.0V to 4.1V up to 400mA

General Specifications

  • Battery switch and ideal diode
  • GPIOs
  • Safety pins: PGOOD, FS0B, RSTB, FCCU, POR_REQ
  • Standby pins for low power mode

Support

  • Debug mode access
  • Manual or Automated OTP fuse programming
  • Connectors allowing easy access to digital signals

Components

  • LEDs that indicate signal or regulator status

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?