K Series Hydraulic/Pneumatic Valve Controller System

Roll over image to zoom in

Block Diagram

Hydraulic/Pneumatic Valves

Hydraulic/Pneumatic Valves Controller System - Block Diagram

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

KL Series Arm Cortex-M0+

Power Management

Low Side Switches

Features

NXP Products

  • Scalable valve controller portfolio from 2 to 12 valves with daisy-chain capability
  • SB08000: 8 valves
  • SB04010 and SB0420: 4 valves
  • SB0421: 2 valves
  • SB1200: 12 valves

Key Features

  • Intuitive system set-up and code generation with Processor Expert tool
  • Freemaster GUI available for real-time control and monitoring
  • Flutter frequency implemented to prevent valve friction
  • SW supports all Kinetis® MCU with Processor Expert or new Kinetis SDK2.0
  • Integrated low side Power MOSFET drivers
  • Integrated monitoring and safety state machine
  • 5A drivers, 5kHz PWM, 2% accuracy
  • High thermal efficiency

Safety

  • Automatic power shut down upon general system fault
  • Individual valve electric and temperature monitoring with flag
  • Secured SPI communication with watchdog and challenger

Buy Options

TWR-ELEV-Image

Click to expand

  • TWR-ELEV

  • Tower System, Peripheral Module, Elevator Risers.

  • $44.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
TWR-KL43Z48M-Image

Click to expand

  • TWR-KL43Z48M

  • Tower System Development Board for Kinetis KL13, KL17/KL27 (128-256KB Flash), KL33 and KL43 MCUs.

  • $171.35 USD
  • For a quantity of 1
Order from distributors
TWR-SB0410-36EVB-Image

Click to expand

  • TWR-SB0410-36EVB

  • Evaluation Kit - SB0410, Solenoid/High Side predrivers, 4 CH / 1, 36 V, 2.25 A for LSD, 225 mOhms, 5 kHz.

  • $239.09 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
TWR-SB0800-36EVB-Image

Click to expand

  • TWR-SB0800-36EVB

  • Evaluation board - SB0800, Solenoid/High Side predrivers, 8 CH / 2, 36 V, 2.25 A for LSD.

  • $239.09 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
TWR-K20D72M-Image

Click to expand

  • TWR-K20D72M

  • Tower System Development Board for Kinetis K10 and K20 (72 MHz) MCUs.

  • $171.35 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?