Evaluation Board for CD1020 - 22-Channel Switch Detection Interface

FRDMCD1020EVM

Roll over image to zoom in

Supported Devices

Interfaces

Signal Conditioners

Features

General Specifications

  • CD1020 device with 22 channel switch detection and status report capability

Connectivity

  • Single row interface connectors for the NXP FRDM-KL25Z preprogrammed communication board
  • Single load connector with 36 pins, 100 MIL pin spacing for easy interface with external switch loads

Power Management

  • Direct connection to battery power with optional 3.3 V / 5.0 V LDO for VDDQ rail supply

Components

  • Status LEDs to report the status of the CD1020 Interrupt (INT) and wake-up lines

Buy Options

FRDMCD1020EVM-Image

Click to expand

  • FRDMCD1020EVM

  • Freedom Expansion Board, CD1020, 22 switch detection interface.

  • $123.17 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 6
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

2 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?