Evaluation Board for MC33810EK, Automotive Engine Control IC

KIT33810EKEVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

Pre-Drivers

Features

General Specifications

  • Designed to operate over the range of 4.5 V ≤ VPWR ≤ 36 V
  • Quad Ignition IGBT or MOSFET gate pre-driver with Parallel/SPI and/or PWM Control
  • Quad Injector Driver with Parallel/SPI Control
  • Interfaces Directly to MCU Using 3.3 V / 5.0 V SPI Protocol
  • Injector Driver Current Limit - 4.5 A Typical
  • Independent Fault Protection and Diagnostics
  • VPWR Standby Current 10 µA Typical

Buy Options

KIT33810EKEVB-Image

Click to expand

  • KIT33810EKEVB

  • Evaluation Board for MC33810EK, Automotive Engine Control IC.

  • $162.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

2 documents

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?