Tower Board - SB0800, Octal Valve/Pump Controller SoC

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Tower Board - SB0800

TWR-SB0800-36EVB Evaluation Board Block Diagram

Supported Devices

Products

No Longer Manufactured

Features

General Specifications

  • Small power Package LQFP64 pins
  • x4 Low side drivers current regulated or PWM (5 A)
  • x4 PWM Low side drivers (5 A)
  • x1 High side pre-driver Safe Switch
  • x1 High side pre-driver for DC Motor (500 Hz)
  • x3 ADC input (10 Bits)
  • x1 Low side drivers (general purpose)
  • x1 High side drivers (general purpose)
  • SPI communication (10 MHz)
  • Watchdog

Buy Options

TWR-SB0800-36EVB-Image

Click to expand

TWR-SB0800-36EVB
No Longer Manufactured

Evaluation board - SB0800, Solenoid/High Side predrivers, 8 CH / 2, 36 V, 2.25 A for LSD.

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Fact Sheet (1)
User Guide (2)

Support

What do you need help with?