MPC564xA Device and Target Adapters

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

  • VertiCal system compatible
  • Standardized hardware across MPC564xA MCUs (using production silicon)
  • Up to 324 pins
  • Pitch 0.5 and 1.00 mm
  • Allows system calibration without impacting standard MCU I/O resources
  • Interconnect standard supported by multiple calibration tool developers
  • Support for simplified implementation of overlay memory
  • Flexibility to support new MCU features for prototyping use
  • Uses tried and tested technology

Buy Options

LFJ44INTPU1A-Image

Click to expand

LFJ44INTPU1A
Active

Qorivva MPC5644A ON A 324 Pin BGA to PGA.

$270.00 USD
Pending Stock
Order from distributors
LFJ44INTPQA-Image

Click to expand

LFJ44INTPQA
Active

Qorivva MPC5644A ON A 208 PIN 1.0MM BGA to PGA adpater.

$270.00 USD
Pending Stock
Order from distributors
LFVBBJ44U1A-Image

Click to expand

LFVBBJ44U1A
Active

Qorivva MPC5644A 324 Pin 1.0MM PGA Vertical Calibration Base Board.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Support

What do you need help with?