EK-5744P: MicroSys miriac EK5744 Evaluation Kit for Functional Safety

Overview

miriac EK5744
BD-EK5744-3
miriac<sup>™</sup> EK5744 Evaluation Kit –back

Specifications

Buy

  • EK-MPC5744P   Active

  • MicroSys miriac EK5744 Evaluation Kit for Functional Safety
    • EK-MPC5744P
    • 1 @ US
    • $1800.00
    • Use Coupon
    • Distributor

    Don't have an NXP coupon? You can purchase this product from one of our authorized distributors.

1579109330588723448640

Design Resources

Get Started

Get Help

Partners

An engineering service company with more than 30 years of combined experience in the EV and electric machine industry.

Support Level offerings

Miriac EK5744 Functional Safety Evaluation Kit
Kit features Entry Professional (SIL2) Professional (SIL3) Professional (AUTO)
Purpose For proven redundancy concept addressing IEC 61508 safety standards For reaching safety integrity levels (ISO, IEC 61508 SIL2 and ISO 13849 PLd) For reaching higher SI-levels (IEC 61508 SIL3) Reaching higher ISO 26262 safety level (ASIL D)
EVB incl. USB cable
Design files
Full set of design files
Full schematics
Binary safety library
E.G. Safety project
Full safety SW
User manual
Safety manual
Quick start guide
Safety process doc.
Compiler and Debugger
SIL2/PLcl
SIL3/PL
ASILD
Price (USD) $1.8K $75K Upon Request Upon Request
Request Contact Miriac