MC9S12P128 Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

Connectivity

  • BDM Header to allow use of external BDM
  • COM select Option Header to configure LIN and CAN communications Connectors
  • 2.0 mm center-positive barrel connector supports power input
  • USB type-B connector for OSBDM
  • 1x4, 4.2 mm, Molex CAN Cable Connector
  • 2x2, 4.2 mm, Molex LIN Cable Connector

Sensors

  • Light Sensor, photo-transistor, w/ amplifier, and option jumper

User Components

  • RESET Push-Button
  • User Peripherals
  • 4 User Push-Button Switches, active low
  • 8 User LED Indicators, active low, with option jumpers
  • 8-pos DIP switch, active low, with option jumpers
  • Integrated Open Source BDM (OSBDM)
  • BDM_PORT header for external BDM cable support
  • MC33905S System Basis Chip (SBC) provides power and supports CAN and LIN communications
  • Serial Com supported through OSBDM

Documentation

Quick reference to our documentation types.

2 documents