KEA128 Green Automotive Networking

KEA128AUTONETRD

Roll over image to zoom in

Product Details

Block Diagram

Green Automotive Networking

KEA128AUTONETRD Block Diagram

Supported Devices

Processors and Microcontrollers

KEA Automotive MCUs

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Features

FEATURES

  • The Green Auto Network solution uses the TRK-KEA128 development board
  • CodeWarrior® driver library offers efficient and convenient assistance in design

INTERFACES

  • LIN communications interface10 PN7462 samples
  • SCI serial communication interface (shares the OpenSDA interface)
  • CAN communications interface
  • Analog interface with ambient light sensor

Buy Options

TRK-KEA128-Image

Click to expand

  • TRK-KEA128

  • Kinetis KEA128 StarterTRAK Development Kit for Body Electronics.

  • $139.00 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    TRK-KEA128 StarterTRAK Development Kit – SCH

  • Printed Circuit Boards and Schematics

    TRK-KEA128 StarterTRAK Development Kit – Design Files

Software

1-5 of 16 software files

  • Test, Debug and Analyzer Software

    TRK-KEA128 CodeWarrior LAB3 - Analog to Digital Converter (ADC) module

  • Test, Debug and Analyzer Software

    TRK-KEA128 CodeWarrior LAB2 – FlexTimer (FTM)

  • Test, Debug and Analyzer Software

    TRK-KEA128 Keil LAB2 – FlexTimer (FTM)

  • Test, Debug and Analyzer Software

    TRK-KEA128 Keil LAB4 - Keyboard Interrupt (KBI) module

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?