S08P MCUs Evaluation Kit

S08PT60-EVK

Roll over image to zoom in

Product Details

Block Diagram

Choose a diagram:

S08PT60-EVK CALLOUT

S08PT60-EVK CALLOUT

S08PT60-EVK PINOUT

S08PT60-EVK PINOUT

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

  • 60 KB flash memory, 4 KB RAM, 256 B EEPROM
  • 2.7 V to 5.5 V
  • -40 to 105 °C
  • 64 Low profile Quad Flat Package (LQFP)

Connectivity

  • USB interface with micro-B USB connector
  • Arduino® interface

Sensors

  • FXOS8700CQ accelerometer and magnetometer
  • Temperature sensor

Components

  • RGB LED
  • Potentiometer
  • Two capacitive touch pads
  • Two user push-buttons
  • IrDA Transceiver

Buy Options

S08PT60-EVK-Image

Click to expand

    • Availability: In stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?