Freedom Kit - MC33926, 5.0 A Throttle H-B

Roll over image to zoom in

Product Details

Supported Devices

Power Drivers

BLDC, H-Bridge, Stepper

Features

Connectivity

  • 3.0 V and 5.0 V TTL / CMOS Logic Compatible Inputs

Power Management

  • 8.0 V to 28 V Continuous Operation (Transient Operation from 5.0 V to 40 V)
  • Overcurrent Limiting (Regulation) via Internal Constant-Off-Time PWM
  • Output Short Circuit Protection (Short to VPWR or Ground)
  • Sleep mode with Current Draw < 50 µA (with Inputs Floating or Set to Match Default Logic States)

General Specifications

  • Temperature-Dependant Current-Limit Threshold Reduction
  • All Inputs have an Internal Source/Sink to Define the Default (Floating Input) States
  • 225 mΩ maximum RDS(ON) @ 150 °C (each H-Bridge MOSFET)

Software

  • SPIGen provides a PC-based interface allowing you to easily exercise FRDM-33926ESEVM functions to control a DC Brushed Motor. SPIGen runs on any Windows 7 or Windows 10 system and supports a maximum PWM frequency of 40 kHz.

Buy Options

KIT-33926PNBEVM-Image

Click to expand

KIT-33926PNBEVM
Active

Freedom Kit - MC33926, 5.0 A Throttle H-B.

$54.00 USD
In Stock :1
FRDM33926PNBEVM-Image

Click to expand

FRDM33926PNBEVM
Active

Freedom Kit - MC33926, 5.0 A Throttle H-B.

$22.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

  • Configuration Tools

    SPI Generator (SPIGen) Software

  • BSPs and Device Drivers

    FRDM33926PNBEVM: Driver and Demo App

  • BSPs and Device Drivers

    FRDM33926PNBEVM: Application Code Hub

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?