H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 20 kHz

Click image to open expanded view

Block Diagram

NXP MC33926 Power Actuation

NXP MC33926 Power Actuation Block Diagram

Features

Key Features

  • 8.0 V to 28 V Continuous Operation (Transient Operation from 5.0 V to 40 V)
  • 225 mOhm maximum RDS(ON) @ 150°C (each H-Bridge MOSFET)
  • 3.0 V and 5.0 V TTL / CMOS Logic Compatible Inputs
  • Overcurrent Limiting (Regulation) via Internal Constant-Off-Time PWM
  • Output Short Circuit Protection (Short to VPWR or Ground)
  • Temperature-Dependant Current-Limit Threshold Reduction
  • All Inputs have an Internal Source/Sink to Define the Default (Floating Input) States Sleep Mode with Current Draw < 50 µA (with Inputs Floating or Set to Match Default Logic States)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (4)
Data Sheet (1)
Product Change Notice (2)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?