Sensor Toolbox Development Boards for FXLS8471Q 3-Axis Linear Accelerometer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Demonstration Kit

  • Enables ‘Out of the box’ demo and evaluation using the Sensor Toolbox – CE
    • Graph Data Visualization, Register level analysis, real-time interrupt evaluation, and data logging for FXLS8471 sensor.
  • Enables embedded sensor project development using IoT Sensing SDK.
    • Example SPI-based projects for FXLS8471 sensor such as interrupt, polling, and FIFO based streaming.

Sensor Shield Board

  • Compatible with Arduino® and most NXP FRDM development boards.
  • Allows evaluation of current consumption and pin voltage characteristics

Breakout board

  • Small form factor with the same design as the FRDMSTBC-A8471
  • Enables easy prototyping: Can be easily wired or clipped onto host systems.

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?