ColdFire+ MCF51JX Tower® System Module

TWR-MCF51JG

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

ColdFire+ MCUs

Features

Microcontroller

  • MCF51JG256 ColdFire®+ MCU (50 MHz, 256 KB flash, 64 KB RAM, 5 mm x 5 mm 44-MAPLGA package)

Connectivity

  • Dual role USB interface with Micro-AB USB connector
  • General-purpose Tower® plug-in (TWRPI) socket

Debug

  • On-board debug circuit (OSBDM) with virtual serial port

Audio

  • Serial audio interface (SAI) header

User Components

  • Three-axis accelerometer (MMA8451Q)
  • Two user-controllable LEDs
  • Two user push-button switches and one reset push-button switch

Buy Options

  • TWR-MCF51JG

  • Tower System, ColdFire+ MCU Module, MCF51JG.

  • $136.85 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    TWR-MCF51JG Design Package

Software

3 software files

  • Code Snippets

    Tower® MCF51JG Software Demo.

  • OS and RTOS

    PE Micro's OSBDM/OSJTAG Tower Toolkit

  • OS and RTOS

    Freescale MQX RTOS 4.0.1

Note: For better experience, software downloads are recommended on desktop.