Layerscape LS1021A Tower® System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • LS1021A processor
  • Dual Arm Cortex-A7 cores
  • 32 KB I/D L1 cache with ECC protection
  • 512 KB coherent L2 cache with ECC protection

Memory

  • 1 GB Parallel NOR Flash
  • 128 MB Quad SPI Flash
  • 1 GB DDR3L
  • Full-size SDHC slot-up to 32 GB

Ethernet

  • 2x 1GBaseT Ethernet (SGMII)
  • 1x 1GBaseT Ethernet (RGMII)
  • 2x mini PCIe (x1) connectors (802.11ac/n/g, combo 802.11/Bluetooth, 802.15.4, 6Lowpan)
  • 1x mSATA 3.0 slot

Basic Peripherals and Interconnect

  • Muxed LCD/QE interface
    • 24-bit RGB LCD Interface
    • 1x HDMI connector
    • 2x QE UART to TWR-ELEV for PROFIBUS or RS485 (external transceiver needed)
  • Audio
    • Audio OUT via HDMI or Jack plug
    • Audio IN via onboard mic
  • USB 3.0
    • 2x ports-USB-type A
    • 2x ports to mini PCIe slots (LTE/4G cellular radios)
  • 2x SPI bus and
  • 3x I²C-bus

Expansion Options

    Peripheral Modules supported via the Tower® System Elevator Module:

  • TWR-IND-IO: Tower System Industrial I/O Module 2 x CAN, RS485, RS-232 (up to two boards supported)
  • TWR-LCD: Graphical LCD Module
  • TWR-LCD-RGB: Graphical LCD Module with RGB interface
  • TWR-ETHERCAT-SLV: EtherCAT® Follower Peripheral Module from IXXAT
  • TWR-SER2: Enhanced Serial (Dual Ethernet, High-Speed USB) Tower System Module

Buy Options

TWR-LS1021A-PC-Image

Click to expand

TWR-LS1021A-PC
Active

TWR-LS1021A-PC.

$1561.03 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?