VFxxx Controller Solutions Tower System Module

TWR-VF65GS10

Roll over image to zoom in

Product Details

Select a section:

Features

Processor

  • VFxxx VF61NS151CMK50 processor (dual-core Arm® Cortex®-A5 at 500 MHz + Cortex-M4 at 167 MHz, 1.0 MB of SRAM, 512 kB of L2 cache, dual Ethernet, dual USB, advanced security)

Memory

  • 1 Gb x 16 (128 MB) DDR3 in 96 FBGA package (Samsung)
  • 2 Gb x 16 (256 MB) NAND flash (Micron)
  • Two 128 Mb (16 MB) quad I/O serial flash (Expansion)

Connectivity

  • Dual USB with on-chip PHY
  • Micro SD card slot

Power Management

  • Independent battery-operated power supply for real-time clock and tamper detection module

Debug

  • Kinetis® K20DX128VFM5-based OpenSDA circuit

Sensors

  • MMA8451Q 3-axis digital accelerometer

Display

  • Interfaces to TWR-LCD-RGB board

User Components

  • Four user-controlled status LEDs
  • Two mechanical push buttons for user input and one for reset
  • Potentiometer

Buy Options

  • $309.35 USD
  • For a quantity of 1
Buy From Distributor
  • $251.85 USD
  • For a quantity of 1
Buy From Distributor
  • $458.85 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    Tower VF65GS10 - Schematics

  • Printed Circuit Boards and Schematics

    TWR-VF65GS10 Design Package

Software

4 software files

  • BSP, Drivers and Middleware

    Freescale MQX RTOS 4.1.2 for VFxxx

  • BSP, Drivers and Middleware

    TWR-VF65GS10 Quick Start Package

  • BSP, Drivers and Middleware

    Freescale MQX RTOS 4.1.2 for VFxxx Linux Base

  • Code Snippets

    Sample Code for VFxxx Controller Tower System

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?