Low-Voltage, Full-Bridge DC-DC Switch Mode Power Supply Tower System Module

TWR-SMPS-LVFB

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Power Management

  • Power topology full-bridge DC-DC converter with synchronous rectification
  • Power supply input voltage input of 20-30 V DC, output voltage 5 V and load up to 8 A
  • Input power supply reverse polarity protection circuitry
  • Input and output voltage sensing with under and over voltage protection
  • Primary current sensing for average and peak current control implementation
  • Transformer primary current sensing with overload and short circuit protection
  • Full-bridge MOSFET driver to driver primary full bridge MOSFETs
  • Half-bridge MOSFET driver for synchronous MOSFET driving
  • Dynamic/transient load circuit to test digital control loop performance on transient load

Buy Options

  • $286.35 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    TWR-SMPS-LVFB - Printed Circuit Board Design Files

  • Printed Circuit Boards and Schematics

    TWR-SMPS-LVFB Schematics, SCH-28534, SPF-28534

Software

1 software file

  • BSP, Drivers and Middleware

    TWR-KV46F150M Power Conversion Quick Start Package

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?