S08P-Lite Evaluation Board

Click image to open expanded view

Product Details

Block Diagram

Choose a diagram:

MC9S08P Block Diagram

MC9S08P MCU Block Diagram

Get to know the S08P-Lite board

Get to know the S08P-Lite board

Features

MCU

  • 5 V 8-bit S08PT60, 60KB Flash, 4 kB RAM, 256B EEPROM, 2.7 to 5.5 V, -40 to 105 °C, 64LQFP
  • Touch Sense Input (TSI), 12-bit ADC, Analog Comparator, CRC, Up to 10-channel Timer/PWM, IIC, SPI, SCI

Resource

  • On-board potentiometer to evaluate the ADC and Analog Comparator
  • On-board temperature sensor connected to ADC input
  • On-board infrared Tx/Tx module communicated through SCI
  • On-board buzzer module drive by timer/PWM
  • On-board DAC configured by IIC
  • On-board SPI Flash
  • 2x touchpads for evaluation of TSI

Interface

  • On-board OSBDM debug through micro-USB interface, no need external debugger
  • Arduino® compatible interface, capable to work with FRDM-MC-LVBLDC board for motor control application

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?