Development Board for MC56F80xxx Digital Signal Controllers

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Features

Microcontroller

  • MC56F80748
  • DSP56800EF core @100 MHz with eFPU and CORDIC
  • 64 kB flash, 8 kB data/program RAM
  • 2 x 12-bit ADCs
  • 3 x Comparators
  • 2 x operational amplifiers, programmable gain up to x16
  • One high-resolution eFlexPWM with up to 12 PWM outputs, including 8 channels with 312 ps resolution NanoEdge placement
  • One 16-bit quad timer (1 x 4Ch)
  • One enhanced quadrature decoder (eQDC)
  • Crossbar
  • 64 LQFP

Power Management

  • OpenSDA USB
  • Virtual serial port USB
  • External 5 V adapter
  • External 5 V input from Arduino connector

Connectivity

  • USB interface with micro-AB USB connector
  • Virtual serial port
  • Easy access to MCU input/output through Arduino R3 compatible I/O connectors

Debug Capabilities

  • On-board OpenSDA circuit that supports programming and debugging with CodeWarrior
  • 14-pin JTAG port to connect with standalone programmer

Additional Support

  • Eclipse IDE - CodeWarrior for MCUs
  • MCUXpresso Config Tools: A graphic tool to configure peripherals and provide stationeries within CodeWarrior software development kit (SDK)

Buy Options

MC56F80000-EVK-Image

Click to expand

MC56F80000-EVK
Active

Development Board for MC56F80xxx Digital Signal Controllers.

$69.99 USD
In Stock :20
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?