Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the KITVR55- FSSKTEVM evaluation board.
The KITVR55-FSSKTEVM contents include:
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
This evaluation board requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this kit.
Refer to UM11303, KITVR55-FSSKTEVM evaluation board - User Guide for additional details on the featured components and board configuration.
The KITVR55-FSSKTEVM provides flexibility to play with all the features of the device and make measurements on the main part of the application. The KL25Z MCU installed on the board, combined with the FlexGUI software allows access to the registers in read and write mode. All regulators are accessible through connectors. Nonuser signal, like DC-to-DC switcher node is mapped on test points. Digital signals (SPI, I2C, RSTB, etc.) are accessible through connectors. Pin WAKE1 has a switch to control (ignition) them. A VBAT switch is available to power on or off the device.
The main purpose of this kit is to burn the OTP configuration. This kit can be operated in Emulation mode or in OTP mode. In Emulation mode, as long as the power is supplied, the board configuration stays valid. The OTP mode uses the fused configuration. The device can be fused three times. In OTP mode, the device always starts with the fused configuration, except if the user wants to overwrite OTP configuration using Emulation mode. This board is able to fuse the OTP without any extra tools or board.
Note: Due to the socket, this kit is not optimized for performance measurement or current higher than 1.0 A.
Overview of the KITVR55-FSSKTEVM evaluation board
Refer to UM11303, KITVR55-FSSKTEVM evaluation board - User Guide user manual for additional details on the featured components.
To configure the hardware, complete the following procedure:
Table 1. Jumper configuration
Jumper | Configuration |
J17 | connect 1-2 (connect 5.0 V on DBG pin from the USB) |
Table 2. Switch configuration
Switch | Configuration |
SW1 | middle position (VBAT off) |
SW2 | open (WAKE1) |
SW3 | open (OTP programming off) |
Note: At this step, the product is in debug mode and all regulators are turned Off. The user can then power up with OTP configuration or configure the mirror registers before power up. Power up is effective as soon as J17 jumper is removed.
Refer to UM11303, KITVR55-FSSKTEVM evaluation board - User Guide user manual for additional details on the hardware configuration.
Download and run the software.
The FlexGUI software does not require any installation. Unzip the folder contents to a desired location on your computer.
Refer to UM11303, KITVR55-FSSKTEVM evaluation board - User Guide user manual for additional software details.
Start embedded application development.
The product summary page for VR5500 is at http://www.nxp.com/VR5500.
The tool summary page for KITVR55-FSSKTEVM board is at http://www.nxp.com/KITVR55-FSSKTEVM.
The page provides overview information, technical and functional specifications, ordering information, documentation, and software. The Get Started provides quick-reference information applicable to using the KITVR55-FSSKTEVM board, including the downloadable assets.
In addition to our VR5500: High Voltage PMIC with multiple SMPS page, you may also want to visit:
Application pages:
Hardware pages:
Software pages:
Community page:
KITVR55-FSSKTEVM: Evaluation board featuring the VR5500
Buy