Getting Started with the S32K-ISELED

Last Modified: Aug 9, 2026Supports S32K-ISELED Lighting Solution

Contents of this document

  • 1

    Evaluation Path
  • 2

    Production Path

1. Evaluation Path

1.1 Buy your ISELED-ADK From Element14

Follow these steps if you are NOT using AUTOSAR® (for EVALUATION)

ISELED Evaluation Kit Dominant with LED bar -- Digital Controllable RGB LEDs (calibrated to D65 white point and 24 bit color space) with 16 dominant LEDs.

Note: The S32K1xx EVB included in the ISELED ADK contains a standard (non-ISELED) S32K MCU sample. Standard S32K MCU samples can only be used with the free Evaluation version of the ISELED software driver which has the following restriction: mandatory driver re-initialization after 10,000 ISELED commands.

Buy ISELED-ADK on Farnell

1.2 Get the S32 Design Studio IDE for Arm® Based MCUs

A complimentary straightforward Integrated Development Environment (IDE) tool with no code-size limitations that enables editing, compiling, and debugging of designs.

Download S32DS IDE for Arm

1.3 Update the S32K Software Development Kit Inside S32 Design Studio

Follow the S32 SDK ISELED driver Installation Guide (from step 2).

1.4 Download the S32K SDK ISELED Driver

Download S32K SDK ISELED driver

1.5 Download the FreeMASTER Run-time Debugging Tool

A user-friendly real-time debug monitor and data visualization tool allowing you to run the S32K SDK ISELED sample code.

Download FreeMASTER tool

1.6 Get the AUTOSAR (Classic Platform) Software for S32K Devices

Software name Version Download
AUTOSAR 4.0 MCAL (QM)

Download

AUTOSAR 4.0 MCAL (ISO 26262)

Download

AUTOSAR 4.2 MCAL (QM)

Download

AUTOSAR 4.2 MCAL (ISO 26262)

Download

1.7 Install AUTOSAR Tresos Studio

AUTOSAR Tresos Studio is embedded in NXP AUTOSAR (Classic Platform) Software.

1.8 Install MCAL

The Microcontroller Abstraction Layer software module to directly access on-chip S32K1x peripherals.

1.9 Get the S32K AUTOSAR MCAL ISELED Driver

Software name Version Download
S32K AUTOSAR 4.0 MCAL ISELED driver

Download

S32K AUTOSAR 4.2 MCAL ISELED driver

Download

2. Production Path

2.1 Buy the Required S32K1 MCU ISELED-enabled Part Numbers From NXP

Part number includes license for evaluation and production phases with full functionality available.

Buy S32K1 ISELED-enabled MCUs

Support

Forums

Connect with other engineers and get expert advice on designing with the S32K-ISELED LED Lighting Solution on one of our community sites.