1
Out of the Box2
Get Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal, and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page guides you through the process of setting up and using the KITFS27- 48VEVM programming board.
The kit contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary when working with this board.
Something went wrong! Please try again.
This programming board requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this evaluation board:
Something went wrong! Please try again.
Installing software is necessary to work with this evaluation board. All listed software is available on the NXP GUI for Automotive PMIC Families information page or from our Secure Files portal if the device is not in production.
Something went wrong! Please try again.
Something went wrong! Please try again.
The KITFS27-48VEVM provides the flexibility needed to play with all the features of the device and to take measurements in the main sections of the application. The FRDM-KL25Z board connected to the kit, combined with the FS27 NXP GUI for Automotive PMIC Families software, allows full configuration and control of the FS27 SBC.
Something went wrong! Please try again.
The kit is provided with a default board configuration following the legend on Figure 2.
Figure 2. Configuration legend.
The default board configuration shown in Figure 3 and 4.
| Schematic label | Description | Default setting |
|---|---|---|
JP1 |
Flyback front-end regulator input inductor current measurement | Open |
JP2 |
VPRE regulator output inductor current measurement | Open |
JP4 |
VCORE regulator output inductor current measurement | Open |
SJ2 |
Bypass SW1: VBAT connected to J1 |
Closed |
SJ6 |
Bypass JP2: jumper for VPRE regulator output inductor current
measurement
|
Closed |
SJ7 |
Connect VPRE_SW to L4 (inductor FPRE = 455 kHz) |
Closed |
SJ8 |
Bypass R4: resistor for VPRE regulator stability measurement |
Closed |
SJ11 |
Connect GPIO2 pin to GPIO2 input/output external components |
Closed |
SJ13 |
Connect GPIO1 pin to GPIO input/output external components |
Closed |
SJ14 |
Connect GPIO1 pin to GPIO XFAILB components |
Open |
SJ15 |
Connect VPRE regulator output to TRKIN pin |
Closed |
SJ17 |
Bypass JP4: jumper for VCORE regulator output inductor current
measurement
|
Closed |
SJ18 |
Connect VPRE regulator output to LDOIN pin |
Closed |
SJ19 |
Bypass R14: resistor for VCORE regulator stability measurement |
Closed |
SJ28 |
Connect flyback auxiliary winding to VAUX output external components | Open |
SJ31 SJ32 SJ33 |
Bypass FL1: Input common-mode filter transformer |
Closed |
SJ34 |
Bypass D52: VBAT reverse protection diode |
Open |
SJ35 |
Bypass L14: PI filter inductor |
Open |
SJ36 |
Bypass JP1: jumper for flyback regulator primary (input) current
measurement
|
Closed |
SJ37 |
Connect flyback secondary 1 winding to FLYBACK_OUT output external
components
|
Closed |
SJ38 |
Connect flyback secondary 1 and secondary 2 windings in parallel | Closed |
SJ39 |
Connect flyback secondary 2 winding to FLYBACK_OUT_2 output external
components
|
Open |
SJ42 |
Bypass R482: resistor for flyback regulator stability measurement
|
Closed |
SJ140 SJ141 |
Connect flyback secondary 2 winding (isolated output) to ground (no more isolated) | Closed |
SW1 |
VBAT supply | 2 (middle) |
SW2 |
WAKE1 switch global |
OFF |
SW3 |
WAKE2 switch global |
OFF |
SW4 |
Debug mode | OFF |
SW5 |
OTP mode | OFF |
SW7 |
Safety switch (breaker) | All ON |
SW8 |
Communication protocol manual switch | OFF |
SW9 |
Communication interface switch (breaker) | All ON |
SW11 |
LED switch (breaker) | All ON |
S1 |
FCCU switch | All ON |
S2 |
DC link switch | OFF |
Something went wrong! Please try again.
Available to selected customers only nondisclosure agreement (NDA) is required. Contact your local NXP sales representative for more information.
In addition to the FS27, 12 V / 24 V / 48 V Safety System Basis Chip for ASIL D, visit: