Getting Started with the KITFS27EVM Programming Board

Last Modified: 2025-10-17 16:19:00Supports KITFS27EVM

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Hardware
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems. This page guides you through the process of setting up and using the KITFS27EVM programming board.

1.1 Kit Contents and Packing List

The kit contents include:

  • Assembled and tested programming board and preprogrammed FRDM-KL25Z board in an antistatic bag
  • 3.0 ft USB-STD A to USB-B-mini cable
  • Six connectors, two-position terminal block plug, straight 3.81 mm
  • Two connectors, three-position terminal block plug, straight 3.81 mm
  • Jumpers mounted on board
  • Quick Start Guide

1.2 Additional Hardware

In addition to the kit contents, the following hardware is necessary when working with this board:

  • Power supply with a range of 8.0 V to 40 V and a current limit set initially to 1.0 A

1.3 Minimum System Requirements

This programming board requires a Windows PC workstation. Meeting this minimum specification ensures optimal performance when working with this evaluation board:

  • USB-enabled computer with Windows 7, 10 or 11

1.4 Software

Installing software is necessary to work with this evaluation board. All listed software is available on the NXP GUI for Automotive PMIC Families information page, or on our Secure Files portal if the device is not in production.

2. Get Hardware

2.1 Board Features

  • VBAT power supply connectors (jack and Phoenix)
  • BOOST in independent mode or in front-end topology to support battery cranking profiles
  • VPRE output 5 V to 6.35 V, up to 2.5 A
  • VCORE output 0.8 V to 5.0 V, up to 3.5 A
  • LDO1 and LDO2, from 1.0 V or 5.0 V, up to 400 mA
  • TRK1 and TRK2, from 1.0 V or 5.0 V, up to 150 mA
  • VREF accuracy regulator for external ADC reference up to 80 mA
  • FS0B/LIMP, FS1B external safety pins
  • USB to SPI and I²C protocol for easy connection evaluation GUI
  • LEDs that indicate signal or regulator status
  • OTP fuse programming
  • Advance system monitoring via AMUX, and ADCs, and digital IOs
  • Analog variable resistor to test external VMON

2.2 Board Description

The KITFS27EVM provides the flexibility needed to play with all the features of the device and to take measurements in the main sections of the application. The FRDM-KL25Z board connected to the kit, combined with the FS27 NXP GUI for Automotive PMIC Families software, allows full configuration and control of the FS27 SBC.

2.3 Board Components

Overview of the KITFS27EVM (Figure 1).

Figure 1. Board Image With Callouts

Board Image With Callouts

3. Configure Hardware

3.1 Default Board Configuration

The kit is provided with a default board configuration following the legend on Figure 2.

Figure 2. Board Configuration Legend

Board Configuration Legend

The default board configuration shown in Figure 3 is suited for a boost in front-end topology.

SJ15 and SJ18 are located on the bottom as shown in Figure 4.

Figure 3. Top Default Board Configuration

Top Default Board Configuration

Figure 4. Bottom Default Board Configuration

Bottom Default Board Configuration
Schematic label Description Default setting
JP1 BOOST front-end regulator input inductor current measurement OFF
JP2 VPRE regulator output inductor current measurement OFF
JP3 BOOST regulator back-end input inductor current measurement OFF
JP4 VCORE regulator output inductor current measurement OFF
J3 VSUP selector (BOOST FE/BE) 3 to 2
J4 VBST_G selector (BOOST FE/BE) 3 to 2
J5 VBAT_D selector (BOOST FE/BE) 3 to 2
J7 VBST_FB selector (BOOST FE/BE) 3 to 2
J9 VPRE_PWR (BOOST FE/BE) ON
J10 VBST_IN_BE (BOOST FE/BE) OFF
J22 VBST_ISH and VBST_ISL selectors (BOOST FE/BE) 3 to 5 and 4 to 6
SJ1 Bypass JP1: jumper for BOOST front-end regulator input inductor current measurement Closed
SJ2 Bypass S2: VBAT always connected to J1 Open
SJ3 Bypass D3: VBAT reverse protection diode Open
SJ4 Bypass D2: VBAT reverse protection diode when BOOST front-end Closed
SJ6 Bypass JP2: jumper for VPRE regulator output inductor current measurement Closed
SJ7 Connect VPRE_SW to L4 (inductor FPRE = 455 kHz) Closed
SJ8 Bypass R4 used for VPRE stability measurement Closed
SJ11 Connect GPIO2 external circuitry for GPIO2 as input/output local/global Closed
SJ12 Bypass JP3: jumper for BOOST back-end regulator input inductor current measurement Closed
SJ13 Connect GPIO1 external circuitry for GPIO1 as input/output local/global Closed
SJ14 Connect GPIO2 external circuitry for GPIO1_XFAILB Open
SJ15 Connect VPRE regulator output to TRKIN pin Closed
SJ17 Bypass JP4: jumper for VCORE regulator output inductor current measurement Closed
SJ18 Connect VPRE regulator output to LDOIN pin Closed
SJ19 Bypass R14 used for VCORE stability measurement Closed
SJ18 Connect VPRE regulator output to LDOIN pin Closed
SW1 VBAT supply 2 (middle)
SW2 WAKE1 switch global OFF
SW3 WAKE2 switch global OFF
SW4 Debug mode OFF
SW5 OTP mode OFF
SW7 Safety switch (breaker) All ON
SW8 Communication protocol manual switch OFF
SW9 Communication interface switch (breaker) All ON
SW11 LED switch (breaker) All ON
S1 FCCU switch All ON
S2 DC link switch OFF

Design Resources

Board Documents

Available to selected customers only; a nondisclosure agreement (NDA) is required. Contact your local NXP sales representative for more information.

Additional References

In addition to the FS27, 12/24/48 V Safety System Basis Chip for ASIL D, visit: