FS27 Safety SBC 12 V Evaluation Board

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Connectivity

  • FRDM-KL25Z MCU plugged allows USB connection for easy connection to software GUI (access to SPI/I²C bus, IOs, Safety outputs, Debug, AMUX, regulators) USB connection for register access, OTP emulation and programming

Power Management

  • VBAT power supply connectors (Jack and Phoenix, 35 V max)
  • VPRE output 5 V to 6.35 V, up to 2.5 A
  • VBOOST in Independent mode or in front-end topology to support battery cranking profiles, up to 18 V
  • VCORE output 0.8 V to 5.0 V, up to 3.5 A
  • LDO1 and LDO2, from 1.0 V to 5.0 V, up to 400 mA
  • VTRK1 and VTRK2, from 1.0 V or 5.0 V, up to 150 mA
  • VREF for external ADC reference, from 1.8 V to 5.0 V, up to 80 mA

Support

  • FS0B/LIMP and FS1B external safety pins

General Specifications

  • Debug mode access
  • Manual or Automated OTP fuse programming
  • Connectors allowing easy access to digital signals
  • Allows easy configuration of front-end and back-end power topologies

Components

  • LEDs that indicate signal or regulator status
  • Analog variable resistor to test external VMON
  • LQF48 nonsoldered socket to allow functional testing and programming of multiple devices. Due to the socket limitation, all output current should be limited to 1 A maximum

Buy Options

KITFS27EVM-Image

Click to expand

KITFS27EVM
Active

FS27 Safety SBC 12 V Evaluation Board.

$450.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

Support

What do you need help with?