Getting Started with the KITVR249SKTEVM Evaluation Board

Last Modified: Aug 11, 2026Supports KITVR249SKTEVM

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Hardware
  • 3

    Plug It In

1. Out of the Box

The KITVR249SKTEVM kit allows you to evaluate, design, implement and validate the programming board using the VR249 fail-safe power management integrated circuit (PMIC) with multiple switched-mode power supplies (SMPSs) and low-dropout regulators (LDOs). The programming board contains a socket for the LQFP48 package to allow functional testing and programming of different samples.

This page will guide you through how to use the kit to evaluate the KITVR249SKTEVM programming board including connecting the hardware, installing the software/tools and configuring your environment.

1.1 Kit Contents and Packing List

The kit's contents include:

  • KITVR249SKTEVM
  • Assembled and tested evaluation board and preprogrammed FRDM-KL25Z microcontroller board in an anti-static bag
  • 3.0 ft USB-STD-A to USB-C-mini cable
  • Two two-position straight terminal block plug connectors, 3.81 mm
  • Three three-position straight terminal block plug connectors, 3.81 mm
  • Jumpers mounted on board

1.2 Additional Hardware

In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.

  • Power supply with a range of 8.0 V to 40 V and a current limit set initially to 1.0 A

1.3 Minimum System Requirements

You will need a Windows PC workstation to evaluate the board. For best results, please ensure that your PC is equipped with the following:

  • USB connection
  • Windows 7, Windows 10 or Windows 11 operating systems

1.4 Software

Before working with the evaluation board, you will need to install software, specifically the NXP graphical user interface (GUI). This software can be found on the KITVR249SKTEVM page.

2. Get Hardware

2.1 Board Features

The KITVR249SKTEVM evaluation board includes the following:

  • Battery voltage (VBAT) power supply connectors (jack and Phoenix)
  • Low-profile quad flat package, 48-pin (LQFP48)burn-in open-top socket
  • Pre-regulator voltage (VPRE) output 3.7 V to 6.35 V
  • Boost voltage (VBOOST) in independent mode or in front-end topology to support battery cranking profiles
  • Core voltage (VCORE) output 0.8 V to 3.35 V, up to 1.65 A
  • Low-dropout regulator 1 (LDO1) and low-dropout regulator 2 (LDO2), from 3.3 V or 5.0 V, up to 400 mA
  • Tracking voltage regulator 1 (VTRK1) and tracking voltage regulator 2 (VTRK2), from 3.3 V or 5.0 V, up to 150 mA
  • Voltage reference (VREF) accuracy regulator for external analog-to-digital converter (ADC) reference
  • Fail-safe output 0 (FS0B) and fail-safe output 1 (FS1B) external safety pins
  • USB-to-serial peripheral interface (SPI) protocol for easy connection to software GUI
  • LEDs that indicate signal or regulator status
  • Manual or automated one-time programmable (OTP) fuse programming
  • Advance system monitoring via analog multiplexer (AMUX) or external ADC
  • Analog variable resistor to test an external voltage monitor (VMON)

2.2 Board Description

The KITVR249SKTEVM kit provides flexibility to work with all the features of the device and make measurements on the main part of the application. The FRDM-KL25Zconnected to the board—combined with the VR249 NXP GUI software—allows full configuration and control of the VR249 PMIC. The LQFP48 socket on the board allows for testing or programming of different samples.

A VR249 PMIC sample must be inserted into the socket to enable OTP programming, emulation or evaluation. Because board performance is limited for full device evaluation, confirm whether your intended use requires a separate evaluation board or setup.

2.3 Board Components

This section covers the components of the board. Figure 1 identifies important components on the board.

Figure 1. Evaluation Board Featured Component Locations

Figure 1. Evaluation Board Featured Component Locations

The following numbered items correspond to the diagram shown above.

  1. VBAT Phoenix connector
  2. VBAT three position switch
  3. VBAT Jack connector
  4. VDDIO selection
  5. Regulator outputs
  6. WAKE1 and WAKE2 input switches
  7. LQFP48 socket
  8. KL25Z Freedom headers (Bottom)
  9. DEBUG pin voltage source selection (switch or MCU)
  10. DEBUG pin voltage level switches
  11. VDDIO USB voltage level selection
  12. VMONEXT variable resistor
  13. Signal connector
  14. Program connector
  15. Regulators output LED indicators
  16. Program burning voltage LED indicator
  17. Safety outputs LED indicators
  18. Debug mode LED indicator

3. Plug It In

3.1 Plug It In

The KITVR249SKTEVM board can be powered through the Phoenix connector J20 or the jack connector J21. Use the three-position switch SW1 to select the active supply connector. The nominal VBAT voltage is 24 V, with support up to 40 V. Figure 2 below shows related schematic. Nominal VBAT voltage is 24 V and can support up to 40 V.

Schematic label Signal name Description
J20-1 VBAT Battery voltage supply input
J20-2 GND Ground
Schematic label Signal name Description
SW1 pin 2-3 VBAT Phoenix Board supplied by Phoenix connector
SW1 pin 2 (middle position) VBAT Board not supplied
SW1 pin 2-1 VBAT jack Board supplied by jack connector
Figure 2. VBAT Connectors Schematic

The kit is provided with the default jumper configuration shown below in Figure 3. This configuration is suitable for a boost in front-end topology.

Figure 3. Default Jumper Configuration on KITVR249SKTEVM

Figure 3. Default Jumper Configuration on KITVR249SKTEVM

Schematic label Signal Name Default setting
J51 VBST_BE_IN OFF
J49 VBST_G 3-2
J50 VSUP_PWR ON
J53 VBST_ISH 3-2
J48 VSUP 3-2
J55 VBST_ISL 3-2
J52 VBAT_D 3-2
J54 VBST_FB 3-2
J12 VDDIO VDDIO_USB
J28 VLED 3-2
J22 VDDIO_USB 3-2
SW2 WAKE1 OFF
SW3 WAKE2 OFF
SW6 DBG = 5 V OFF
SW7 DBG = 8 V OFF

Design Resources

Additional References

For additional resources, go to the KITVR249SKTEVM page or VR249X product pages.