Getting Started with the RDA777T2

Last Modified: Apr 6, 2025Supports RDA777T

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Hardware
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page guides you through the process of setting up and using the RDA777T2 board.

1.1 Kit Contents and Packing List

  • Electrical transport protocol link (ETPL) communication cable
  • Power supply cable
  • High-voltage measurement cable (orange)
  • Chassis connection cable (black)
  • Two-point general-purpose cable (pyrotechnic switch connection, crash signal connection)
  • Current measurement and temperature measurement cable

1.2 Extra Hardware

The RDA777T2 requires an external +12 V power supply.

The following equipment can also ease the evaluation:

  • ETPL communication board (KIT-PC2TPLEVB)
  • Battery junction box (BJB) emulator to emulate the high voltages, the battery current and the pyrotechnic switch controllers (PACK-BJBEMUL)
  • High-voltage source
  • High-current source coupled with a shunt resistor

2. Get Hardware

NXP provides a BJB reference design (RD) to showcase the MC33777A. The reference design is used to quickly prototype the hardware and software of a high-voltage battery management system. The reference design showcases the latest generation of BJB controller IC.

2.1 Board Components

Connector Location

Connector Location

3. Configure Hardware

3.1 Configure Hardware

This section describes the typical setup to configure the RDA777T2 and to evaluate the MC33777A key features. It uses a PACK-BJBEMUL to emulate the voltages, the battery current and the pyrotechnic switches. Any other external equipment can replace the optional board. The setup shows a KIT-PC2TPLEVB board to interface the MC33777A with the computer via NXP software tools (for example, battery management system (BMS) ScriptGUI).

Hardware Setup

Hardware Setup
Identifier Description Comment
RDA777T2 Battery junction box reference design -
PACK-BJBEMUL Battery junction box emulator -
KIT-PC2TPLEVB Communication board -
1 Voltage measurement cable Included in the kit
2 Pyrotechnic switch cable Included in the kit
3 Current and temperature measurement cable Included in the kit
4 Crash signal cable Included in the kit
5 Power supply cable Included in the kit
6 ETPL communication cable Included in the kit
7 USB to universal asynchronous receiver/transmitter (UART) cable Included in the KIT-PC2TPLEVB