-
FRDM-17C724EVB
-
FRDM-17C724EVB.
- Quick start Guide
- Connectors for FRDM attach boards
デザイン・ファイル
1 設計・ファイル
-
プリント基板と回路図
Gerber files for the FRDM-17C724EVB
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The evaluation kit features the MPC17C724 compact monolithic dual channel H-Bridge power IC, which is ideal for portable electronic applications containing bipolar stepper motors or brush DC motors, such as those used in camera lenses and shutters.
The MPC17C724 can operate efficiently with supply voltages from 2.7 V to 5.5 V and can provide continuous motor drive currents of 0.4 A with low RDS(ON) of 1.0 Ω. It is easily interfaced to low-cost MCUs via parallel 3.0 V- or 5.0 V-compatible logic and has built-in shoot-through current protection circuit and undervoltage detector to avoid malfunction.
Processor Expert® component for low voltage H-Bridge
Upgrade your FRDM-17C724-EVB at no charge
Web-based SDK, online tools and community
FRDM-17C724EVB.
Distributor Name | 地域 | 在庫 | 在庫日付 |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
2 ソフトウェア・ファイル
注: より快適にご利用いただくために、ソフトウェアのダウンロードはデスクトップで行うことを推奨します。
セキュアファイルの読み込み中、しばらくお待ちください。