| Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
|---|---|---|---|---|---|---|---|
| SOT618-20(D) | HVQFN40 | surface mount | quad | HVQFN | 6 x 6 x 0.85 | 40 | plastic |
| Manufacture Code | Reference Codes | Issue Date |
|---|---|---|
| 98ASA01786D | 2023-11-06 |
| Part | Description | Quick access |
|---|---|---|
| NAFE93352B40BS | Software Configurable Universal High-Speed AIO-AFE | View parametrics |
| NAFE33352B40BS | Software Configurable Universal Low-Power AIO-AFE | View parametrics |
| NAFEB43388B40BS | Universal ±25 V 8-Input Low Power AFE | View parametrics |
| NAFEB43188B40BS | View parametrics | |
| NAFE33350B40BS | Software Configurable Low-Power AO-AFE | View parametrics |