Fully Configurable Input and Output Analog Front End Family

Click image to open expanded view

Block Diagram

NAFEx3352

NAFE33352 Block Diagram

Features

General Features

  • ±7 V to ±28 V supply voltage range
  • -40 °C to 125 °C temperature range
  • 6 mm x 6 mm small TQFN-40 package

Channels Configuration

  • One software configurable Analog Input and Output
  • Two universal inputs
  • Ranges: ±12.5 V, ±25 mA, 1 mOhm-1 MOhm I/O
  • Factory calibration or user calibration options

Resolution

  • DAC: 14 / 16 / 18-bit options
  • ADC: 16 / 24-bit options

Datarate

  • Low power NAFE33352:
    • DAC: 0 to 100 ksps
    • ADC: 7.5 sps to 288 ksps
  • High Speed NAFE93352:
    • DAC: 0 to 200 ksps
    • ADC: 15 to 576 ksps

Protections

  • ±36 V protected I/O (external transient voltage suppressor required for output)
  • Short circuit protection on both input and output

Accuracy

  • ±0.01 % accuracy at room
  • ±0.08 % accuracy overtemperature (after room calibration)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?