NAFE33352-UIOM Universal AIO AFE Arduino® Shield Evaluation Board

Click image to open expanded view

Block Diagram

NAFE33352-UIOM

NAFE33352-UIOM Block Diagram

Supported Devices

Analog and Mixed Signal

Analog Front End

Features

Software-Configurable Analog I/O

  • Two universal inputs
  • Digital-to-analog converter (DAC): 14‑ / 16‑ / 18‑bit options, 0 ksps to 100 ksps / 200 ksps for (low-power/high-speed)
  • Analog-to-digital converter (ADC): 16-/24-bit options, 7.5 sps to 288 ksps / 576 ksps for (low-power/high-speed)
  • ±36 V protected I/O (external transient‑voltage suppressor required for output)
  • Short‑circuit protection on both I/O

Board Highlights

  • Compact design: 90 mm X 50 mm size with Arduino connector
  • -40 °C to 125 °C temperature range
  • Easy-to-use evaluation platform with graphical user interface (GUI)
  • Electromagnetic compatibly (EMC)-compliant and ready-to-use complete hardware design

Channel Configurations

  • Ranges: ±12.5 V, ±25 mA, 1 mΩ to 1 MΩ I/O
  • Factory calibration or user‑calibration options

Accuracy

  • ±0.01 % accuracy at room temperature
  • ±0.08 % accuracy over temperature (after room temperature calibration)

Buy Options

NAFE33352-UIOM-Image

Click to expand

NAFE33352-UIOM
Active

NAFE33352-UIOM Universal AIO AFE Arduino® Shield Evaluation Board.

$49.00 USD
In Stock :77
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.