1
Out of the Box2
Get Hardware3
Plug It In4
Build and Load5
Quick Steps to EvaluateSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards are easy-to-use platforms for evaluating NXP products. These boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits (ICs) and system-in-package (SiP) devices based on high-volume technologies. NXP solutions enable improved performance, a small form factor, reduced component counts and lower overall system cost in powering state-of-the-art designs.
This page will guide you through set up and operation of the NAFE33352-UIOM evaluation board.
The kit contents include:
Something went wrong! Please try again.
In addition to the kit contents, you will also need the following hardware:
Something went wrong! Please try again.
You will need a Windows PC for the evaluation board process. It is recommended that your workstation be equipped with the following:
Something went wrong! Please try again.
In addition to setting up your PC workstation, you will also need to install software. The related software is available on the evaluation board's information page.
Something went wrong! Please try again.
The table below describes the board features of NAFE33352-UIOM.
Table: Board features
| Device | Description | Location |
|---|---|---|
| Universal analog input/output (AIO) software (SW)-configurable AIO-analog front end (AFE) | NAFE33352 | U2 |
| Single-pole single-throw (SPST) analog switches | Switches | U8 and U9 |
| Linear drop-out (LDO) regulator | LDO | U4 |
| High-voltage, charge pump DC-DC converter | Charge pump | U3 |
| Quad-channel digital isolators | Digital isolator | U6, U5 and U7 |
Something went wrong! Please try again.
NXP’s NAFE33352-UIOM platform is a deployment-ready solution that helps engineers validate analog accuracy and diagnostics before scaling to production. This compact board (90 mm x 50 mm) integrates seamlessly with NXP MCX-N microcontroller (MCU) boards via Arduino connectors, offering plug-and-play flexibility for rapid prototyping.
Key features include:
NAFE33352 AFE integrates a high-resolution sigma-delta analog-to-digital converter (ADC) for precise sensing and digital-to-analog converter (DAC) for accurate actuation. NAFE33352 enables seamless interaction between sensors and actuators in closed-loop systems. This integration reduces the need for multiple discrete components, saving board space and simplifying design. NAFE33352 offers premium performance without compromise, helping engineers accelerate development and optimize reliability.
NAFE33352 offers superior accuracy and a highly integrated architecture, supporting both analog input and analog output in a single device. A GUI for this NAFE33352-UIOM platform allows the user to easily navigate the different functions of the driver. The IC communicates to the host via the industry-standard serial peripheral interface (SPI)-bus port. The evaluation software runs on Microsoft Windows 7, 8 and 10 PC platforms.
Something went wrong! Please try again.
Figure 1 below shows the key components on the NAFE33352-UIOM evaluation board.
Figure 1: NAFE33352-UIOM board diagram.
Something went wrong! Please try again.
This section provides NAFE33352-UIOM installation requisites and instructions to install the same.
Something went wrong! Please try again.
Download and install the NAFE33352-UIOM GUI software.
Something went wrong! Please try again.
The GUI provides NAFE33352-UIOM example codes and a detailed overview about hardware and software steps to evaluate NAFE33352-UIOM.
Follow the steps given below to install the NAFE33352-UIOM GUI.
Note: When using an external -15 V supply, the polarity of diode D9 must be reversed for proper operation.
For full installation instructions, including images of the steps, refer to chapter 7 of NAFE33352-UIOM Analog Sensing and Control Platform User Manual
Something went wrong! Please try again.
The NAFE33352 Arduino UIOM kit includes the NAFE33352 evaluation board, an FRDM-MCXN 947 and a USB cable.
Something went wrong! Please try again.
To set up the hardware, perform the below steps:
For full installation instructions, including images of the steps, refer to chapter 6.4 of NAFE33352-UIOM Analog Sensing and Control Platform User Manual.
Something went wrong! Please try again.
Something went wrong! Please try again.
In addition to the NAFE33352-UIOM page, you will also find valuable information on the FRDM-MCXN947 board page.