Fully Configurable Universal Analog Output AFE

Click image to open expanded view

Block Diagram

NAFE33350

NAFE33350 Block Diagram

Features

Industrial Operating Range

  • ±7 V to ±28 V supply voltage range
  • -40 °C to 125 °C temperature range
  • 6 mm x 6 mm small Thin Quat Flat No-lead (TQFN)-40 package

Channels Configuration

  • One software configurable analog output (AO)
  • Ranges: ±12.5 V and ±25 mA
  • Factory calibration

18-Bit DAC Resolution

  • Digital-to-analog converter (DAC): 18-bit

Output Update Rate

  • 0 kilosamples per second (ksps) to 100 ksps

Output Protection and Fault Coverage

  • ±36 V protected output (external transient voltage suppressor required)

Calibrated Output Accuracy

  • ±0.01 % accuracy at room temperature
  • ±0.08 % accuracy over temperature (after room calibration)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?