SuperSpeed USB 3.0 Redriver
PTN3944 is a high-performance multi-channel (x4) linear equalizer that is optimized for PCIe 4.0, UPI and similar high-speed interfaces. PTN3944 addresses high-speed signal quality enhancement requirements for implementation of PCIe and UPI interfaces.
The device provides programmable linear equalization, output swing linearity control by pin strapping or I²C control to improve signal integrity and enable channel extension by reducing Inter-Symbol Interference (ISI). The equalizer supports use across a variety of channel conditions. PTN3944 supports entering into deep standby state using an I²C register write.
PTN3944 is powered from a 1.8 V supply. It is available in a small high performance HWFLGA36 package.


SuperSpeed USB 3.0 Redriver

SuperSpeed USB 3.0 Redriver
Quick reference to our documentation types
3 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.