NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Processors and Microcontrollers
    • Arm Microcontrollers
    • Arm Processors
    • Discrete Neural Processing Units
    • Legacy MPU/MCUs
    • Additional MPU/MCUs Architectures
    • Power Architecture
    • S32 Automotive Platform
  • Additional MPU/MCUs Architectures
    • 8-Bit S08 MCUs
    • 16-Bit S12 and S12X MCUs
    • Digital Signal Controllers
    • Digital Signal Processors
    • S12 MagniV Mixed-Signal MCUs
  • 8-Bit S08 MCUs
    • 8-bit Flexis® AC128/96/60/48/32 MCUs
    • 8-bit General Purpose AW60/48/32/16 MCUs
    • S08D|8-bit Cost-Effective with CAN D MCUs
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08FL|8-bit Cost-Effective FL16/8 MCUs
    • S08GB
    • 8-bit General Purpose GT MCUs
    • S08GW
    • S08JE|8-bit Flexis USB JE MCUs
    • S08JM
    • S08JS|8-bit USB JS MCUs
    • S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
    • 8-bit Segment LCD S08LG32 and S08LG16 MCUs
    • 8-bit with LCD Driver LH MCUs
    • S08LL|Segment LCD LL MCUs
    • 8-bit Flexis USB MM128/64/32 MCUs
    • S08MP|8-bit General Purpose MP MCUs
    • S08PA
    • S08PB
    • S08PL
    • S08PLS|8-bit 5V MCU with Streamlined Features
    • S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
    • 8-bit QA MCUs
    • S08QB
    • S08QD
    • S08QE|8-bit Flexis QE MCUs
    • S08QG
    • S08QL
    • S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
    • S08RN|8-bit EEPROM with TSI for Body Electronics
    • 8-bit C4 Small Package SC4 MCUs
    • S08SE
    • S08SF|8-bit Motor Control SF MCUs
    • S08SG|8-bit Small Package SG MCUs
    • S08SH
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
    • S08SV
  • S08D|8-bit Cost-Effective with CAN D MCUs
    • G9S08DN32F2CLC
    • G9S08DN32F2CLF
    • G9S08DN48F2VLF
    • G9S08DV32F2MLC
    • G9S08DV60F2CLH
    • G9S08DZ128F2MLH
    • G9S08DZ32F2MLF
    • G9S08DZ60F2MLF
    • MC9S08DN16ACLC
    • MC9S08DN16AMLF
    • MC9S08DN32ACLF
    • MC9S08DN32ACLH
    • MC9S08DN32AMLC
    • MC9S08DN32AMLH
    • MC9S08DN32AVLF
    • MC9S08DN60ACLF
    • MC9S08DN60ACLH
    • MC9S08DN60AMLF
    • MC9S08DN60AMLH
    • MC9S08DV16ACLC
    • MC9S08DV16ACLF
    • MC9S08DV16AMLC
    • MC9S08DV16AMLF
    • MC9S08DV32ACLC
    • MC9S08DV32ACLF
    • MC9S08DV32ACLH
    • MC9S08DV32AMLC
    • MC9S08DV32AMLF
    • MC9S08DV32AMLH
    • MC9S08DV48ACLC
    • MC9S08DV48ACLH
    • MC9S08DV48AMLF
    • MC9S08DV60ACLC
    • MC9S08DV60ACLF
    • MC9S08DV60ACLH
    • MC9S08DV60AMLC
    • MC9S08DZ128CLF
    • MC9S08DZ128CLH
    • MC9S08DZ128CLL
    • MC9S08DZ128MLF
    • MC9S08DZ128MLH
    • MC9S08DZ128MLL
    • MC9S08DZ16ACLC
    • MC9S08DZ16ACLF
    • MC9S08DZ16AMLC
    • MC9S08DZ16AMLF
    • MC9S08DZ32ACLC
    • MC9S08DZ32ACLF
    • MC9S08DZ32ACLH
    • MC9S08DZ32AMLC
    • MC9S08DZ32AMLF
    • MC9S08DZ32AMLH
    • MC9S08DZ48ACLC
    • MC9S08DZ48ACLF
    • MC9S08DZ48ACLH
    • MC9S08DZ48AMLF
    • MC9S08DZ48AMLH
    • MC9S08DZ60ACLC
    • MC9S08DZ60ACLF
    • MC9S08DZ60ACLH
    • MC9S08DZ60AMLC
    • MC9S08DZ60AMLF
    • MC9S08DZ60AMLH
    • MC9S08DZ96CLF
    • MC9S08DZ96CLL
    • MC9S08DZ96MLF
    • MC9S08DZ96MLH
    • MC9S08DZ96MLL
    • S9S08DN16F2CLC
    • S9S08DN16F2CLF
    • S9S08DN32F2CLH
    • S9S08DN32F2MLC
    • S9S08DN32F2MLH
    • S9S08DN32F2VLC
    • S9S08DN32F2VLF
    • S9S08DN48F2CLF
    • S9S08DN48F2MLF
    • S9S08DN48F2MLH
    • S9S08DN48F2VLC
    • S9S08DN60F2CLF
    • S9S08DN60F2CLH
    • S9S08DN60F2VLF
    • S9S08DN60F2VLH
    • S9S08DV128F2CLF
    • S9S08DV16F2MLC
    • S9S08DV32F2MLH
    • S9S08DV32F2VLC
    • S9S08DV60F2MLC
    • S9S08DV60F2MLF
    • S9S08DV60F2MLH
    • S9S08DV96F2CLF
    • S9S08DV96F2CLL
    • S9S08DZ128F2CLF
    • S9S08DZ128F2CLH
    • S9S08DZ128F2CLL
    • S9S08DZ128F2MLF
    • S9S08DZ128F2MLL
    • S9S08DZ128F2VLL
    • S9S08DZ16F2CLC
    • S9S08DZ16F2MLC
    • S9S08DZ16F2MLF
    • S9S08DZ16F2VLF
    • S9S08DZ32F2CLC
    • S9S08DZ32F2CLF
    • S9S08DZ32F2CLH
    • S9S08DZ32F2MLC
    • S9S08DZ32F2MLH
    • S9S08DZ32F2VLC
    • S9S08DZ32F2VLF
    • S9S08DZ32F2VLH
    • S9S08DZ48F2CLF
    • S9S08DZ48F2CLH
    • S9S08DZ48F2MLF
    • S9S08DZ48F2MLH
    • S9S08DZ48F2VLF
    • S9S08DZ60F2CLC
    • S9S08DZ60F2CLF
    • S9S08DZ60F2CLH
    • S9S08DZ60F2MLC
    • S9S08DZ60F2MLH
    • S9S08DZ60F2VLC
    • S9S08DZ60F2VLH
    • S9S08DZ96F2CLF
    • S9S08DZ96F2CLH
    • S9S08DZ96F2MLF
    • S9S08DZ96F2MLH
    • S9S08DZ96F2MLL
    • S9S08DZ96F2VLF
    • S9S08DZ96F2VLH
    • S9S08DZ96F2VLL
  • G9S08DN32F2CLC
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.