For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio
Battery Management
Interfaces
Power Drivers
Power Management
Radio
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
Discrete Neural Processing Units
Legacy MPU/MCUs
Additional MPU/MCUs Architectures
Power Architecture
S32 Automotive Platform
Additional MPU/MCUs Architectures
8-Bit S08 MCUs
16-Bit S12 and S12X MCUs
Digital Signal Controllers
Digital Signal Processors
S12 MagniV Mixed-Signal MCUs
8-Bit S08 MCUs
8-bit Flexis
®
AC128/96/60/48/32 MCUs
8-bit General Purpose AW60/48/32/16 MCUs
S08D|8-bit Cost-Effective with CAN D MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08FL|8-bit Cost-Effective FL16/8 MCUs
S08GB
8-bit General Purpose GT MCUs
S08GW
S08JE|8-bit Flexis USB JE MCUs
S08JM
S08JS|8-bit USB JS MCUs
S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
8-bit Segment LCD S08LG32 and S08LG16 MCUs
8-bit with LCD Driver LH MCUs
S08LL|Segment LCD LL MCUs
8-bit Flexis USB MM128/64/32 MCUs
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PLS|8-bit 5V MCU with Streamlined Features
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
8-bit QA MCUs
S08QB
S08QD
S08QE|8-bit Flexis QE MCUs
S08QG
S08QL
S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
S08RN|8-bit EEPROM with TSI for Body Electronics
8-bit C4 Small Package SC4 MCUs
S08SE
S08SF|8-bit Motor Control SF MCUs
S08SG|8-bit Small Package SG MCUs
S08SH
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
S08SV
S08SG|8-bit Small Package SG MCUs
G9S08SG16E1MTG
G9S08SG16E1VTJ
G9S08SG8E2VTJ
S9S08SG16E1CTG
S9S08SG16E1CTJ
S9S08SG16E1CTL
S9S08SG16E1MTG
S9S08SG16E1MTJ
S9S08SG16E1MTL
S9S08SG16E1VTL
S9S08SG16E1WTG
S9S08SG16E1WTL
S9S08SG32E1CTG
S9S08SG32E1CTJ
S9S08SG32E1CTL
S9S08SG32E1MTG
S9S08SG32E1MTJ
S9S08SG32E1MTL
S9S08SG32E1VTG
S9S08SG32E1VTJ
S9S08SG32E1VTL
S9S08SG32E1WTG
S9S08SG32E1WTL
S9S08SG4E2CSC
S9S08SG4E2CTG
S9S08SG4E2CTJ
S9S08SG4E2MSC
S9S08SG4E2MTG
S9S08SG4E2MTJ
S9S08SG4E2VTG
S9S08SG4E2VTJ
S9S08SG8E2CSC
S9S08SG8E2CTG
S9S08SG8E2CTJ
S9S08SG8E2MSC
S9S08SG8E2MTG
S9S08SG8E2MTJ
S9S08SG8E2VTG
S9S08SG8E2WTG
G9S08SG8E2VTJ
Cookie Settings