NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Processors and Microcontrollers
    • Arm Microcontrollers
    • Arm Processors
    • Discrete Neural Processing Units
    • Legacy MPU/MCUs
    • Additional MPU/MCUs Architectures
    • Power Architecture
    • S32 Automotive Platform
  • Additional MPU/MCUs Architectures
    • 8-Bit S08 MCUs
    • 16-Bit S12 and S12X MCUs
    • Digital Signal Controllers
    • Digital Signal Processors
    • S12 MagniV Mixed-Signal MCUs
  • 8-Bit S08 MCUs
    • 8-bit Flexis® AC128/96/60/48/32 MCUs
    • 8-bit General Purpose AW60/48/32/16 MCUs
    • S08D|8-bit Cost-Effective with CAN D MCUs
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08FL|8-bit Cost-Effective FL16/8 MCUs
    • S08GB
    • 8-bit General Purpose GT MCUs
    • S08GW
    • S08JE|8-bit Flexis USB JE MCUs
    • S08JM
    • S08JS|8-bit USB JS MCUs
    • S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
    • 8-bit Segment LCD S08LG32 and S08LG16 MCUs
    • 8-bit with LCD Driver LH MCUs
    • S08LL|Segment LCD LL MCUs
    • 8-bit Flexis USB MM128/64/32 MCUs
    • S08MP|8-bit General Purpose MP MCUs
    • S08PA
    • S08PB
    • S08PL
    • S08PLS|8-bit 5V MCU with Streamlined Features
    • S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
    • 8-bit QA MCUs
    • S08QB
    • S08QD
    • S08QE|8-bit Flexis QE MCUs
    • S08QG
    • S08QL
    • S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
    • S08RN|8-bit EEPROM with TSI for Body Electronics
    • 8-bit C4 Small Package SC4 MCUs
    • S08SE
    • S08SF|8-bit Motor Control SF MCUs
    • S08SG|8-bit Small Package SG MCUs
    • S08SH
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
    • S08SV
  • 8-bit General Purpose AW60/48/32/16 MCUs
    • G9S08AW16AE0CLD
    • G9S08AW32E5CFGE
    • G9S08AW32E5MPUE
    • G9S08AW32E5VFGE
    • G9S08AW48E5VFDE
    • G9S08AW60E5MFUE
    • MC9S08AW16CFDE
    • MC9S08AW16CFGE
    • MC9S08AW16CFUE
    • MC9S08AW16CPUE
    • MC9S08AW16MFDE
    • MC9S08AW16MFGE
    • MC9S08AW16MFUE
    • MC9S08AW16MPUE
    • MC9S08AW16VFGE
    • MC9S08AW32CFDE
    • MC9S08AW32CFGE
    • MC9S08AW32CFUE
    • MC9S08AW32CPUE
    • MC9S08AW32MFGE
    • MC9S08AW32MFUE
    • MC9S08AW32VFGE
    • MC9S08AW32VFUE
    • MC9S08AW48CFDE
    • MC9S08AW48CFGE
    • MC9S08AW48CFUE
    • MC9S08AW48CPUE
    • MC9S08AW60CFDE
    • MC9S08AW60CFGE
    • MC9S08AW60CFUE
    • MC9S08AW60CPUE
    • MC9S08AW60MFGE
    • MC9S08AW60MFUE
    • MC9S08AW60MPUE
    • MC9S08AW60VFGE
    • S9S08AW16AE0CFT
    • S9S08AW16AE0CLC
    • S9S08AW16AE0MFT
    • S9S08AW16AE0MLC
    • S9S08AW16AE0MLD
    • S9S08AW16AE0VFT
    • S9S08AW16AE0VLD
    • S9S08AW16AE1CLD
    • S9S08AW16AE1MLD
    • S9S08AW16AE1VLD
    • S9S08AW16E5CFDE
    • S9S08AW16E5CFGE
    • S9S08AW16E5MFGE
    • S9S08AW16E7MFGE
    • S9S08AW32E5CFDE
    • S9S08AW32E5CFUE
    • S9S08AW32E5CPUE
    • S9S08AW32E5MFGE
    • S9S08AW32E5MFUE
    • S9S08AW32E5VPUE
    • S9S08AW32E7CFDE
    • S9S08AW32E7CFGE
    • S9S08AW32E7MFUE
    • S9S08AW32E7MPUE
    • S9S08AW32E7VFGE
    • S9S08AW32E7VPUE
    • S9S08AW48E5CFGE
    • S9S08AW48E5CPUE
    • S9S08AW48E5MFGE
    • S9S08AW48E5MPUE
    • S9S08AW48E5VPUE
    • S9S08AW48E7CPUE
    • S9S08AW60E5CPUE
    • S9S08AW60E5MFDE
    • S9S08AW60E5MFGE
    • S9S08AW60E5MPUE
    • S9S08AW60E5VPUE
    • S9S08AW60E7MFGE
    • S9S08AW60E7VPUE
    • S9S08AW8AE0CLC
    • S9S08AW8AE0MLC
    • S9S08AW8AE0MLD
  • S9S08AW16AE0CFT
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • YouTube
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.