SJA1110 Ethernet Switch Multi-Gig Secure Evaluation Board

Roll over image to zoom in

Block Diagram

SJA1110-MGS-EVM

SJA1110-MGS-EVM Block Diagram

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Hardware Features

  • Secure variant of SJA1110 switch
  • 100BASE-T1 (SJA1110 internal PHYs)
  • 1x 100BASE-T1 Ethernet port using the TJA1104 automotive Ethernet PHY
  • 2x 1000BASE-T1 Ethernet port using the TJA1121 automotive Ethernet PHY
  • 1x SFP+ cage
  • JTAG connector
  • Several LEDs for status indication
  • DIP switches for easy configuration
  • USB-C connector for SPI access
  • Power supply based on VR5510 PMIC

Software Features

Buy Options

SJA1110-MGS-EVM-Image

Click to expand

SJA1110-MGS-EVM
Active

SJA1110 Ethernet Switch Multi-Gig Secure Evaluation Board.

$549.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

  • Connectivity Software

    Automotive Ethernet Software

  • Software Development Resources

    SJA1110 Software Examples

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?