16-Bit Automotive Microcontroller

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

Vacuum Cleaner Block Diagram

 Vacuum Cleaner Block Diagram

Features

  • 16-Bit CPU12
    • Upward Compatible with M68HC11 Instruction Set
    • Interrupt Stacking and Programmer's Model Identical to M68HC11
    • 20-Bit ALU
    • Instruction Queue
    • Enhanced Indexed Addressing
    • Fuzzy Logic Instructions
  • Multiplexed Bus
    • Single Chip or Expanded
    • 16/16 Wide or 16/8 Narrow Modes
  • Memory
    • 32-Kbyte Flash EEPROM with 2-Kbyte Erase-Protected Boot Block
    • 768-B yte EEPROM
    • 1-Kbyte RAM with Single-Cycle Access for Aligned or Misaligned Read/Write
  • 8-Channel, 10-Bit Analog-to-Digital Converter
  • 8-Channel Timer

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 28 documents

Compact List

Application Note (20)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?