50 MHz to 250 MHz High-Linearity Si Variable-Gain Amplifier (24 dB Gain Range)

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Dual independent digitally controlled 24 dB gain range VGAs (5-bit control)
  • 50 MHz to 250 MHz frequency operating range
  • Gain step size: 1 dB ± 0.1 dB
  • 18.5 dB power gain
  • Fast gain stage switching capability
  • 17 dBm output power at 1 dB gain compression
  • 5 V single supply operation with power-down control
  • Logic-level shutdown control pin reduces supply current
  • Excellent ESD protection on all pins
  • Moisture sensitivity level 2
  • Unconditionally stable
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances

Target Applications

  • W-CDMA / WiMAX / LTE base-station infrastructure / multi carrier systems
  • Multi channel receivers
  • General use for ADC driver applications

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

6 documents

Compact List

Data Sheet (1)
Packing Information (1)
User Guide (4)

Design Files

Support

What do you need help with?