Layerscape® 2085A and 2045A Multicore Communications Processors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

Comparison Table

Comparison Table

LS2085A LS2045A
Cores 8 4
CPU A57, up to 2.0 GHz/L2 Cache (MB) 8/4 4/2
Packet Processing Accelerator 20 Mp/s (four look-up stages)
LS2 Switch 88 Gb/s

We recommend the following Quad Port Gigabit Copper EEE PHY

F104S8A F104X8A
Description QSGMII PHY Standard Temperature QSGMII PHY Extended Temperature
Operating Temperature (°C) 0 - 125 -40 - 125
Package Type 12x12, QFN, 138-pin, 0.65mm pin pitch 12x12, QFN, 138-pin, 0.65mm pin pitch
Read More Product Detail

Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (7)
Fact Sheet (1)
Product Brief (1)
Supporting Information (2)

Design Resources

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?