Data Sheet (1)
-
3-lane high-speed MIPI compatible switch[NX3DV642]
The NX3DV642 is a high-speed triple-pole double-throw differential signal switch. The device is optimized for switching between two MIPI devices, such as cameras or LCD displays and on-board multimedia application processors.
The NX3DV642 is compatible with the requirements of Mobile Industry Processor Interface (MIPI). The low capacitance design allows the NX3DV642 to switch signals that exceed 500 MHz in frequency.
Quick reference to our documentation types
3 documents
Compact List
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.