Analog Switch with Negative Swing Audio Capability

See product image

Block Diagram

NX5L2750C Block Diagram

NX5L2750C Block Diagram

Features

  • Supply voltage range from 1.8 V to 5.0 V
  • 0.8 Ω typical ON resistance
  • 100 MHz typical bandwidth or data frequency
  • CMOS low-power consumption
  • 1.8 V control logic at VCC = 3.6 V
  • Break-before-make switching
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 4000 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • Specified from -40 °C to +85 °C

Target Applications

  • Cellular phones, PDA
  • Portable media players
  • Personal media players

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?