High-Speed USB 2.0 Switch with Enable

See product image

Block Diagram

NX3DV221

NX3DV221 Block Diagram

Features

Key Features

  • Wide supply voltage range from 2.3 V to 3.6 V
  • Switch voltage accepts signals up to 5.5 V
  • 1.8 V control logic at VCC = 3.6 V
  • Low-power mode when OE is HIGH (2 µA maximum)
  • 6 Ω (maximum) ON resistance
  • 0.1 Ω (typical) ON resistance mismatch between channels
  • 6 pF (typical) ON-state capacitance
  • High bandwidth (1.0 GHz typical)
  • Latch-up performance exceeds 100 mA per JESD 78B Class II Level A

ESD Protection

  • HBM JESD22-A114F Class 3A exceeds 8000 V
  • CDM JESD22-C101E exceeds 1000 V
  • HBM exceeds 12000 V for I/O to GND protection
  • Specified from -40 °C to +85 °C

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?