I²C-Bus to SPI Bridge

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

SC18IS602B

SC18IS602B Block Diagram

Features

Key Features

  • I2C-bus target interface operating up to 400 kHz
  • SPI leader operating up to 1.8 Mbit/s
  • 200-byte data buffer
  • Up to four follower select outputs
  • Up to four programmable I/O pins
  • Operating supply voltage: 2.4 V to 3.6 V
  • Low power mode
  • Internal oscillator option
  • Active LOW interrupt output
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 that exceeds 100 mA
  • Very small 16-pin TSSOP

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Support

What do you need help with?